1.1.10.4.22 DRV_USART_INIT Struct
1.1.10.4.22 C
This structure is implementation specific. It is fully defined in drv_usart_definitions.h.
1.1.10.4.22 Summary
Defines the data required to initialize the USART driver.
1.1.10.4.22 Description
This data type defines the data required to initialize the USART driver.
1.1.10.4.22 Remarks
None.