1.1.10.4.21 DRV_USART_ERROR Enum
1.1.10.4.21 C
This structure is implementation specific. It is fully defined in drv_usart_definitions.h.
1.1.10.4.21 Summary
Defines the different types of errors for USART driver.
1.1.10.4.21 Description
This data type defines the different types of errors for USART driver.
- DRV_USART_ERROR_NONE: No errors
- DRV_USART_ERROR_OVERRUN: Receive Overflow error
- DRV_USART_ERROR_PARITY: Parity error
- DRV_USART_ERROR_FRAMING: Framing error
1.1.10.4.21 Remarks
None.