DRV_SST26_GEOMETRY Struct

C

typedef struct
{
    uint32_t read_blockSize;
    uint32_t read_numBlocks;
    uint32_t numReadRegions;

    uint32_t write_blockSize;
    uint32_t write_numBlocks;
    uint32_t numWriteRegions;

    uint32_t erase_blockSize;
    uint32_t erase_numBlocks;
    uint32_t numEraseRegions;

    uint32_t blockStartAddress;
} DRV_SST26_GEOMETRY;

Summary

SST26 Device Geometry data.

Description

This data type will be used to get the geometry details of the SST26 Flash device.

Remarks

None.