6.5.1.7 TOSC2 and TOSC1
For AVR devices with a timer that can be clocked from an external low-frequency crystal, these two pins are available. The TOSC1 pin can easily be connected to the AUX portʼs 32 KHz pin (32.768 kHz clock signal) by a jumper.
For AVR devices with a timer that can be clocked from an external low-frequency crystal, these two pins are available. The TOSC1 pin can easily be connected to the AUX portʼs 32 KHz pin (32.768 kHz clock signal) by a jumper.