6.5.1.6 32 KHz
A 32.768 kHz clock signal is available on this pin. It can be connected to a device's TOSC1 pin to implement a real-time clock. Place a jumper between the 32 KHz pin and the neighboring TOSC1 pin.
A 32.768 kHz clock signal is available on this pin. It can be connected to a device's TOSC1 pin to implement a real-time clock. Place a jumper between the 32 KHz pin and the neighboring TOSC1 pin.