8.1 Driver Source Code Integration
To integrate the WILCS02 device driver’s source code into the kernel’s build system, follow these steps:
- Add the driver source code, including
the
Kconfigfile, underlinux_root/drivers/net/wireless/microchip/wilc1000. - Edit
linux_root/drivers/net/wireless/Kconfigto add the path to the ATWILC driver’sKconfigsource:source "drivers/net/wireless/microchip/Kconfig" - Edit
linux_root/drivers/net/wireless/Makefileto include the WILCS02 driver source code:obj-$(CONFIG_WLAN_VENDOR_MICROCHIP) += microchip/Note: The driver directory name is WILC1000 for legacy reasons only.