3 Setting Up the Demo
(Ask a Question)To set up the demo, perform the following steps.
- Programming the PolarFire devices on the two evaluation boards
- Connecting the two PolarFire Evaluation boards though the PCIe Adapter card
Throughout this chapter, the two boards are referred using the following labels for simplicity:
- Board A—board running the Root Port design
- Board B—board running the Endpoint design