4 Running the Demo
(Ask a Question)This section describes how to install and use the GUI to run the PCIe Root Port demo. This section is divided into the following subsections:
- Installing the GUI
- Viewing the Enumeration Data
- Running the Control Plane Commands
- Running the Data Plane Commands