4.4 Logic Optimization

After Global input pins are assigned, the fitter performs logic optimization to efficiently map the design logic into the ATF15XX/ATF1500 device. The logic optimization process flow is shown in Figure 4-5.

Figure 4-5. Logic Optimization Process