4.1 Design Passes

Each attempt by the fitter to fit a design is referred to as a design pass. Complex designs may require multiple design passes to achieve a successful fit. The fitter initiates a new design pass only if the previous pass was unsuccessful. The number of design passes performed depends on the pre-assignment option specified by the user.