4.1.1 KEEP Option
When the Keep pre-assignment option is selected, the fitter performs the design passes illustrated in Figure 4-2. Any pins or nodes that are not pre-assigned in the design are automatically assigned by the fitter.
When the Keep pre-assignment option is selected, the fitter performs the design passes illustrated in Figure 4-2. Any pins or nodes that are not pre-assigned in the design are automatically assigned by the fitter.
DS20007127A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.