Bluetooth
- Bluetooth Low Energy 5.2 Certified
- Up to +12 dBm Programmable Transmit Output Power
- Typical Receiver Power
Sensitivity:
- -95 dBm for Bluetooth Low Energy 1 Mbps
- -92 dBm for Bluetooth Low Energy 2 Mbps
- -102 dBm for Bluetooth Low Energy 125 Kbps
- -99 dBm for Bluetooth Low Energy 500 Kbps
- Digital RSSI indicator (-50 dBm to -90 dBm)
- Bluetooth Supported Features:
- 2M uncoded PHY
- Long range (Coded PHY)
- Channel selection algorithm #2
- Advertising extensions, offloads CPU with hardware-based scheduler
- High duty cycle non-connectible advertising
- Data length extensions
- Secure connections
- Privacy upgrades (with hardware white-list support)
- ECDH P256 Hardware Engine for Link Key Generation when Bluetooth Pairing
- AES128 Hardware Module for Real-Time Bluetooth Payload Data Encryption
- Preprogrammed MAC Address
- Bluetooth Qualification Test Facility (BQTF) Certification
- Bluetooth Low Energy Profiles:
- Bluetooth Low Energy peripheral and central roles
- Bluetooth Low Energy APIs for application layer to implement standard or customize GATT based profiles/services
-
Microchip Transparent UART Service
-
Battery Service
-
Device Information Service
-
Custom Service
- Multi-link and multi-role
- Bluetooth Low Energy Services:
- Provisioning
- Over-the-Air (OTA) update (also known as DFU)
- Advertisement/Beacon
- Personalized configuration
- Alert notification service