Supports die temperature sensor built into RF-Analog (not an external
“ambient” temperature sensor)
Two Analog Comparator (AC) with Window Compare Function or single Analog
Comparator
One dedicated AC and
second AC is shared with PMU Controller
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.