AES Engine with Support for
128/192/256-bit Cryptographic Key
One AES with 256-bit Key Length and
up to 2 MB/s Data Rate
Five confidential modes of
operation (ECB, CBC, CFB, OFB and CTR)
Supports counter with CBC-MAC
mode
Galois Counter Mode
(GCM)
True Random Number Generator
(TRNG)
Public Key Cryptography Controller
(PUKCC) and Associated Classical Public Key Cryptography Library (PUKCL)
RSA and DSA algorithm
Elliptic Curves Cryptography
(ECC), ECC GF (2n) and ECCGF (p)
Integrity Check Module (ICM) Based on
Secure Hash Algorithm (SHA1, SHA224 and SHA256), DMA Assisted
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.