Jump to main content
PIC32CX-BZ2 and WBZ45 Family Product Brief
Search
Product Pages
WBZ451
PIC32CX-BZ2
Home
PIC32CX-BZ2
SoC Family Features
Operating Conditions of MCUs
Introduction
PIC32CX-BZ2
SoC Family Features
Operating Conditions of MCUs
Core: 64 MHz ARM
®
Cortex
®
-M4
Memories
System
Supported Connectivity Standards
Power Supply
2.4 GHz RF Transceiver
Bluetooth
802.15.4/Zigbee Modulation Scheme
Proprietary
High Performance Peripherals
System Peripherals
Advanced Analog
Security
Oscillators
I/O
Package
WBZ45
Module Features
1
System Block Diagram
2
Configuration Summary
3
Pin Details of
PIC32CX-BZ2
and
WBZ45
Family
4
Packaging Information
5
Document Revision History
Microchip Information
Operating Conditions of MCUs
1.9V to 3.6V, -40°C to +125°C, DC to 64 MHz
AEC Q100 Grade 1 qualified