Two PA Design Architecture (LPA (+4 dBm) and MPA (+12 dBm)) to Improve TX Power Efficiency
Low RBOM Two-port TRX RFFE Architecture
Integrated balun (single-ended RF output) and TRX switch
Hardware Radio Arbiter with Programmable QoS:
Resolution per packet level
Time-division coexistence between Bluetooth and 802.15.4
Based on shared transceiver and antenna
Maintains connections of 802.15.4 and Bluetooth simultaneously
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.