Jump to main content
802.15.4/Zigbee Modulation Scheme
- 802.15.4/Zigbee Physical Layer Service Unit
(PSDU) Data Rate: 250 Kbps
- Programmable RX Mode
- -103 dBm RX sensitivity in the Continuous mode
- -98 dBm sensitivity in RPC mode
- RPC mode provides lower power consumption in RX mode to support California Green Energy Specification at the system level
- TX Output Power up to +12 dBm
- Hardware Assisted MAC
- Auto acknowledge
- Auto retry
- Channel access back-off
- Preprogrammed MAC Address
- SFD Detection; Spreading; De-spreading; Framing; CRC-16 Computation
- Independent TX/RX Buffers for Improved CPU Offloading While Handling Zigbee Data
- 128-byte TX and 128-byte RX frame buffer
- Hardware Security
- Advanced Encryption Standard (AES)
- True Random Number Generator (TRNG)
- Zigbee Stack Support
- Zigbee 3.0 ready
- Zigbee Pro 2017
- Zigbee green power support (proxy, sink and
multi-sensor)