Jump to main content
PIC32CX-BZ2 and WBZ45 Family Product Brief
Search
Product Pages
WBZ451
PIC32CX-BZ2
Home
PIC32CX-BZ2
SoC Family Features
Package
Introduction
PIC32CX-BZ2
SoC Family Features
Operating Conditions of MCUs
Core: 64 MHz ARM
®
Cortex
®
-M4
Memories
System
Supported Connectivity Standards
Power Supply
2.4 GHz RF Transceiver
Bluetooth
802.15.4/Zigbee Modulation Scheme
Proprietary
High Performance Peripherals
System Peripherals
Advanced Analog
Security
Oscillators
I/O
Package
WBZ45
Module Features
1
System Block Diagram
2
Configuration Summary
3
Pin Details of
PIC32CX-BZ2
and
WBZ45
Family
4
Packaging Information
5
Document Revision History
Microchip Information
Package
PIC32CX1012BZ25048
Package:
48-pin QFN
Size – 7 mm x 7 mm x 0.9 mm