29.9.6 TUxyCR (16-bit)
0.Note:
- Writing to this register is not recommended and may result in unexplained behavior.
- The captured value is updated at
Stop or when software sets CAPT =
1, regardless of the RDSEL value. Refer to Timer Counter and Capture Registers for details. - The individual bytes in this
multibyte register can be accessed with the following register names:
- TUxyCRH: Accesses the high byte TUxyCR[15:8]
- TUxyCRL: Accesses the low byte TUxyCR[7:0]
| Name: | TU16yCR |
| Address: | 0x3A1,0x3AF |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CR[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CR[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CR[15:0] Timer capture value
| Reset States: |
|
| Name | Description |
|---|---|
RDSEL = 1 |
Reserved. Do not use. |
RDSEL = 0 |
The value captured by the most-recent Stop or Capture event is returned (read-only) |