29.9.8 TUxyCLK
Note:
- This register is not available when the module is chained and operated as a Secondary module.
| Name: | TUxyCLK |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLK[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CLK[4:0] Clock Input Selector
| CLK | Clock Input |
|---|---|
11111
- 11011 |
Reserved |
11010 |
CLC8_OUT |
11001 |
CLC7_OUT |
11000 |
CLC6_OUT |
10111 |
CLC5_OUT |
10110 |
CLC4_OUT |
10101 |
CLC3_OUT |
10100 |
CLC2_OUT |
10011 |
CLC1_OUT |
10010 |
NCO1_OUT |
10001 |
PWM3S1P2_OUT |
10000 |
PWM3S1P1_OUT |
01111 |
PWM2S1P2_OUT |
01110 |
PWM2S1P1_OUT |
01101 |
PWM1S1P2_OUT |
01100 |
PWM1S1P1_OUT |
01011 |
CCP2_OUT |
01010 |
CCP1_OUT |
01001 |
CLKREF_OUT |
01000 |
EXTOSC |
00111 |
SOSC |
00110 |
MFINTOSC (31.25 kHz) |
00101 |
MFINTOSC (500 kHz) |
00100 |
LFINTOSC |
00011 |
HFINTOSC |
00010 |
FOSC |
00001 |
TUIN1PPS |
00000 |
TUIN0PPS |
| Reset States: |
|