6.4.2 Deep Sleep Mode
The Deep Sleep mode includes the following characteristics:
- The SPU is halted
- The High-Speed Oscillator is shut down
- The Low-Speed Oscillator is running
- The Watchdog is switched off
- Host interface pins are active for wake-up
This leads to the lowest possible power consumption of MGC3140. The device will resume from Deep Sleep if one of
the following events occurs:
- I2C Start bit detection
- On MCLR Reset
The Deep Sleep mode can be enabled by GestIC Library messages.