5 Appendix 2: Running the TCL Script
(Ask a Question)TCL scripts are provided in the design files folder under directory TCL_Scripts. If required, the design flow can be reproduced from Design Implementation till generation of job file.
To run the TCL, follow the steps below:
- Launch the Libero software.
- Click Project > Execute Script.
- Click Browse, and then from the downloaded TCL_Scripts directory, select script.tcl.
- Click Run.
After successful execution of TCL script, Libero project is created within TCL_Scripts directory.
For more information about TCL scripts, refer to
mpf_an4623_v2022p3_df/TCL_Scripts/readme.txt.
For more information about TCL commands, see Libero® SoC TCL Command Reference Guide. Contact Technical Support for any queries encountered when running the TCL script.