31.7.2 Software Event

Name: SWEVT
Offset: 0x04
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
 CHANNEL31CHANNEL30CHANNEL29CHANNEL28CHANNEL27CHANNEL26CHANNEL25CHANNEL24 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 CHANNEL23CHANNEL22CHANNEL21CHANNEL20CHANNEL19CHANNEL18CHANNEL17CHANNEL16 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 CHANNEL15CHANNEL14CHANNEL13CHANNEL12CHANNEL11CHANNEL10CHANNEL9CHANNEL8 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 CHANNEL7CHANNEL6CHANNEL5CHANNEL4CHANNEL3CHANNEL2CHANNEL1CHANNEL0 
Access WWWWWWWW 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – CHANNELx Channel x Software Selection [x=0..7]

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will trigger a software event for channel x.

These bits always return '0' when read.