31.7.6 Busy Channels

Name: BUSYCH
Offset: 0x18
Reset: 0x00000000

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     BUSYCH11BUSYCH10BUSYCH9BUSYCH8 
Access RRRR 
Reset 0000 
Bit 76543210 
 BUSYCH7BUSYCH6BUSYCH5BUSYCH4BUSYCH3BUSYCH2BUSYCH1BUSYCH0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – BUSYCHx Busy Channel x

This bit is set if an event occurs on channel x has not been handled by all event users connected to channel x.

This bit is cleared when channel x is idle.

When the event channel x path is asynchronous, this bit is always read '0'.