31.7.13 Event User m
USERm | User Multiplexer | Description | Path Type(1) |
---|---|---|---|
m = 0 | RTC_TAMPER | RTC Tamper | A |
m = 1..4 | PORT_EV0..3 | PORT Event 0..3 | A |
m = 5..12 | DMAC_CH0..7 | Channel 0..7 | S, R |
m = 13 | - | Reserved | - |
m = 14 | CM4_TRACE_START | CM4 trace start | S, R |
m = 15 | CM4_TRACE_STOP | CM4 trace stop | S, R |
m = 16 | CM4_TRACE_TRIG | CM4 trace trigger | S, R |
m = 17..18 | TCC0 EV0..1 | TCC0 EVx | A, S, R |
m = 19..24 | TCC0 MC0..5 | TCC0 MCx | A, S, R |
m = 25..26 | TCC1 EV0..1 | TCC1 EVx | A, S, R |
m = 27..30 | TCC1 MC0..3 | TCC1 MCx | A, S, R |
m = 31..32 | TCC2 EV0..1 | TCC2 EVx | A, S, R |
m = 33..35 | TCC2 MC0..2 | TCC2 MCx | A, S, R |
m = 36..37 | TCC3 EV0..1 | TCC3 EVx | A, S, R |
m = 38..39 | TCC3 MC0..1 | TCC3 MCx | A, S, R |
m = 40..41 | TCC4 EV0..1 | TCC4 EVx | A, S, R |
m = 42..43 | TCC4 MC0..1 | TCC4 MCx | A, S, R |
m = 44..51 | TC0..7 EVU | TC0..7 EVU | A, S, R |
m = 52..54 | PDEC_EVU 0..2 | PDEC EVU x | A, S, R |
m = 55 | ADC0 START | ADC0 start conversion | A, S, R |
m = 56 | ADC0 SYNC | Flush ADC0 | A, S, R |
m = 57 | ADC1 START | ADC1 start conversion | A, S, R |
m = 58 | ADC1 SYNC | Flush ADC1 | A, S, R |
m = 59..60 | AC_SOC 0..1 | AC SOC x | A |
m = 61..62 | DAC_START0..1 | DAC0..1 start conversion | A |
m = 63..66 | CCL_LUTIN 0..3 | CCL input | A |
others | Reserved | - | - |
Note:
- A = Asynchronous path, S = Synchronous path, R = Resynchronized path.
Name: | USERm |
Offset: | 0x0120 + m*0x01 [m=0..66] |
Reset: | 0x0 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHANNEL[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 5:0 – CHANNEL[5:0] Channel Event Selection
These bits select channel n to connect to the event user m.
Note: A value x of this bit field selects
channel n = x-1.
Value | Description |
---|---|
0x00 | No channel selected |
0x01 | Channel 0 selected |
0x02 | Channel 1 selected |
0x03 | Channel 2 selected |
0x04 | Channel 3 selected |
0x05 | Channel 4 selected |
0x06 | Channel 5 selected |
0x07 | Channel 6 selected |
0x08 | Channel 7 selected |
0x09 | Channel 8 selected |
0x0A | Channel 9 selected |
0x0B | Channel 10 selected |
0x0C | Channel 11 selected |
0x0D | Channel 12 selected |
0x0E | Channel 13 selected |
0x0F | Channel 14 selected |
0x10 | Channel 15 selected |
0x11 | Channel 16 selected |
0x12 | Channel 17 selected |
0x13 | Channel 18 selected |
0x14 | Channel 19 selected |
0x15 | Channel 20 selected |
0x16 | Channel 21 selected |
0x17 | Channel 22 selected |
0x18 | Channel 23 selected |
0x19 | Channel 24 selected |
0x1A | Channel 25 selected |
0x1B | Channel 26 selected |
0x1C | Channel 27 selected |
0x1D | Channel 28 selected |
0x1E | Channel 29 selected |
0x1F | Channel 30 selected |
0x20 | Channel 31 selected |
other | Reserved |