18.8.7 Standby Configuration

Name: STDBYCFG
Offset: 0x08
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
   FASTWKUP[1:0]  RAMCFG[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 5:4 – FASTWKUP[1:0] Fast Wakeup

ValueNameDescription
0x0 NO Fast Wakeup is disabled.
0x1 NVM Fast Wakeup is enabled on NVM.
0x2 MAINVREG Fast Wakeup is enabled on the main voltage regulator (MAINVREG).
0x3 BOTH Fast Wakeup is enabled on both NVM and MAINVREG..

Bits 1:0 – RAMCFG[1:0] RAM Configuration

ValueNameDescription
0x0 RET In standby mode, all the system RAM is retained.
0x1 PARTIAL In standby mode, only the first 32Kbytes of the system RAM is retained.
0x2 OFF In standby mode, all the system RAM is turned OFF.
0x3 Reserved Reserved.