56.6 NVM Characteristics (125°C)

Table 56-21. NVM Flash Read Wait States for Worst Case Conditions
Wait States (WS)0 WS1 WS2 WS3 WS4 WS5 WS6 WSAuto WS
Read Operations1 cycle2 cycles3 cycles4 cycles5 cycles6 cycles7 cyclesn cycles
CPU FMax (MHz)(1)1938577695100100100
Note:
  1. VDD > 1.71.

Maximum operating frequencies are given in the table above, but are limited by the Embedded Flash access time when the processor is fetching code out of it. Theses tables provide the device maximum operating frequency defined by the field RWS of the NVMCTRL CTRLA register when automatic wait states (AUTOWS) is disabled. This field defines the number of Wait states required to access the Embedded Flash Memory.