47.6.2.1 Initialization

The following registers are enable-protected, meaning they can only be written when the DAC Controller is disabled (CTRLA.ENABLE=0):

  • Control B register (CTRLB)
  • Event Control register (EVCTRL)
  • DAC0 Control (DACCTRL0)
  • DAC1 Control (DACCTRL1)

Enable-protection is denoted by the Enable-Protected property in the register description.