15.8.3 Interrupt Flag Status and Clear
Name: | INTFLAG |
Offset: | 0x03 |
Reset: | 0x01 |
Property: | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CKRDY | |||||||||
Access | R/W | ||||||||
Reset | 1 |
Name: | INTFLAG |
Offset: | 0x03 |
Reset: | 0x01 |
Property: | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CKRDY | |||||||||
Access | R/W | ||||||||
Reset | 1 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.