15.8.4 High-Speed Clock Division
Name: | HSDIV |
Offset: | 0x04 |
Reset: | 0x01 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DIV[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
Bits 7:0 – DIV[7:0] HS Clock Division Factor
These bits define the division ratio of the main clock prescaler related to the HS clock domain (HSDIV).
Value | Name | Description |
---|---|---|
0x01 | DIV1 | Divide by 1 |
others | - | Reserved |