54.9 I/O Pin Characteristics
The pins have two different speeds controlled by the Drive Strength bit located in the Pin Configuration register PORT (PORT.PINCFG.DRVSTR).
Note: The PA24 and PA25 pads do not have
Drive Strength capability.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| VIL | Input Low-Level Voltage | VDD = 1.71V-3.6V | - | - | 0.3 × VDD | V |
| VIH | Input High-Level Voltage | VDD = 1.71V-3.6V | 0.7 × VDD | - | - | |
| VOL | Output Low-Level Voltage | VDD > 1.71V, IOL max | - | 0.1 × VDD | 0.2 × VDD | |
| VOH | Output High-Level Voltage | VDD > 1.71V, IOH max | 0.8 × VDD | 0.9 × VDD | - | |
| RPULL | Pull-up/Pull-down Resistance | - | 20 | 40 | 60 | kΩ |
| Pull-down resistance on pads PA24 and PA25 | - | 14 | 23 | 28 | ||
| ILEAK | Input Leakage Current | Pull-up resistors disabled | -1 | ±0.015 | 1 | µA |
| Symbol | Parameter | Conditions | Backup Pins in Backup Mode | Normal Mode (all I/O pins) | Normal Mode (all I/O except Backup pins) | Normal mode (Backup pins) | Units |
|---|---|---|---|---|---|---|---|
| DRVSTR = 0 | DRVSTR = 1 | DRVSTR = 1 | |||||
| IOL | Maximum Output low-level current | 1.71V<= VDD <3.0V | 0.005 | 0.5 | 3 | 3 | mA |
| 3.0V <= VDD <= 3.63V | 0.01 | 2 | 8 | 8 | |||
| IOH | Maximum Output high-level current | 1.71V <= VDD < 3.0V | 0.005 | 0.5 | 3 | 2 | |
| 3.0V <= VDD <= 3.63V | 0.01 | 2 | 8 | 6 |
| Symbol | Parameter | Conditions | Backup Pins in Backup Mode | Normal Mode (all I/O pins) | Normal Mode (all I/O pins) | Units |
|---|---|---|---|---|---|---|
| DRVSTR = 0 | DRVSTR = 1 | |||||
| tRISE | Maximum Rise Time | CLOAD = 30 pF | 4 | 0.04 | 0.01 | µs |
| tFALL | Maximum Fall Time | CLOAD = 30 pF | 4 | 0.04 | 0.01 |
The pins with I2C alternative mode available are compliant with I2C specification.
All I2C pins support Standard mode (Sm), Fast mode (Fm), Fast-plus mode (Fm+), and High-Speed mode (HS). The available I2C pins are listed in the section “I/O Multiplexing”. When an I/O pin multiplexing value is set to an I2C function, internal pull-up/pull-down resistors are disabled.
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.
- The PA08, PA09, PA12, PA13, PA16, PA17, PA22, PA23, PD08, PD09 pins have faster fall-time in I2C Fast Plus mode (Fm+) and High-Speed mode (HS). The fall-time can be in 1.5 ns range in Fm+ mode and in 1 ns range in HS mode.
- The following pins are Backup pins and have different properties than normal pins: PA00, PA01, PB00, PB01, PB02, PB03, PC00, PC01.
- The USB pads, PA24 and PA25, are compliant to the USB standard in USB mode.