54.11 PTC Characteristics
| Symbol | Mode | PTC channel | Max Sensor Load (1) | Units |
|---|---|---|---|---|
| Cload | Self-capacitance | Y0 | 54 | pF |
| Y1 | ||||
| Y2 | ||||
| Y3 | ||||
| Y4 | ||||
| Y5 | ||||
| Y6 | ||||
| Y7 | ||||
| Y8 | ||||
| Y9 | ||||
| Y10 | ||||
| Y11 | ||||
| Y12 | ||||
| Y13 | ||||
| Y14 | ||||
| Y15 | ||||
| Y16 | 51 | |||
| Y17 | 54 | |||
| Y18 | ||||
| Y19 | ||||
| Y20 | ||||
| Y21 | 51 | |||
| Y22 | 54 | |||
| Y23 | ||||
| Y24 | ||||
| Y25 | ||||
| Y26 | ||||
| Y27 | ||||
| Y28 | ||||
| Y29 | ||||
| Y30 | ||||
| Y31 | ||||
| Mutual-capacitance | All | 31 |
Note:
- Capacitance load that the PTC circuitry can compensate for each channel.
| Symbol | Setting | Average |
|---|---|---|
| Gain | GAIN_1 | 1 |
| GAIN_2 | 2.0 | |
| GAIN_4 | 4.2 | |
| GAIN_8 | 9.1 | |
| GAIN_16 | 15.4 | |
| GAIN_32 | - |
Note:
- Analog Gain is a parameter of the QTouch Library. Refer to the “QTouch Library Peripheral Touch Controller User Guide” for additional information.
- The GAIN_16 and GAIN_32 settings are not recommended; otherwise, the PTC measurements might become unstable.
The values in the following Power Consumption table are measured values of power consumption under the following conditions:
Operating Conditions:
VDD = 3.0V
Clocks:
DFLL48M used as main clock source, running undivided at 48 MHz
CPU is running on flash with 2 wait states, at 48 MHz
PTC running at 4 MHz
PTC Configuration
Mutual-Capacitance mode
One touch channel
System Configuration
Standby Sleep mode enabled
RTC running on ULP32K: used to define the PTC scan rate, through the event system
RTC interrupts (wake up) the CPU to perform PTC scans
| Symbol | Parameters | PTC scan rate (msec) | Oversamples | TA | Typ. | Max | Units |
|---|---|---|---|---|---|---|---|
| IDD | Current Consumption | 10 | 4 | Max 85°C Typ 25°C | 137 | 1164 | µA |
| 16 | 146 | 1179 | |||||
| 50 | 4 | 77 | 1094 | ||||
| 16 | 79 | 1100 | |||||
| 100 | 4 | 68 | 1086 | ||||
| 16 | 69 | 1089 | |||||
| 200 | 4 | 64 | 1085 | ||||
| 16 | 65 | 1087 |
Note:
- These values are based on characterization.