54.12 NVM Characteristics
| Wait States (WS) | 0 WS | 1 WS | 2 WS | 3 WS | 4 WS | 5 WS | 6 WS | Auto WS |
|---|---|---|---|---|---|---|---|---|
| Read Operations | 1 Cycle | 2 Cycles | 3 Cycles | 4 Cycles | 5 Cycles | 6 Cycles | 7 Cycles | n Cycles |
| CPU FMax (MHz)(1) | 19 | 38 | 57 | 76 | 95 | 100 | 120 | 120 |
Note:
- VDD > 1.71V.
| Wait States (WS) | 0 WS | 1 WS | 2 WS | 3 WS | 4 WS | 5 WS | Auto WS | |
|---|---|---|---|---|---|---|---|---|
| Read Operations | 1 Cycle | 2 Cycles | 3 Cycles | 4 Cycles | 5 Cycles | 6 Cycles | N Cycles | |
| CPU FMax (MHz)(1) | 24 | 51 | 77 | 101 | 119 | 120 | 120 | |
| CPU FMax (MHz)(2) | 22 | 44 | 67 | 89 | 111 | 120 | 120 | |
Note:
- VDD > 2.7V.
- 1.71V < VDD <= 2.7V.
Maximum operating frequencies are given in the table above in MHz, but are limited by the Embedded Flash access time when the processor is fetching code out of it. Theses tables provide the device maximum operating frequency defined by the field RWS of the NVMCTRL CTRLA register when automatic wait states (AUTOWS) is disabled. This field defines the number of Wait states required to access the Embedded Flash Memory.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| tFPW | Program Cycle Time | Write Page | 1.5 | 3(1) | ms | |
| tCE | Chip Erase | 6.4 | 25 (1) | s | ||
| tFEB | Erase Block | 50 | 200 (1) | ms |
Note:
- These are based on simulation. They are not covered by production test limits or characterization.
| Symbol | Parameter | Conditions | Min. | Typ. | Units |
|---|---|---|---|---|---|
| RetNVM10k | Retention after up to 10k | At TA = 85°C | 20 | - | Years |
| CycNVM | Cycling Endurance(1) | At TA = 85°C | 10K | - | Cycles |
Note:
- An endurance cycle is a write-and-erase operation.
| Symbol | Parameter | Typ. | Max. | Units |
|---|---|---|---|---|
| IFAP | Active Current current during whole programming operation | 8 | mA | |
| IFAE | Active Current current during Erase operation | 8 | mA |