54.2 Absolute Maximum Ratings
Stresses beyond those listed in the table below may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
| Symbol | Description | Min. | Max. | Units |
|---|---|---|---|---|
| VDD | Power supply voltage | 0 | 3.8 | V |
| IVDD | Current into a VDD pin(2,3,4) | - | 60 | mA |
| IGND | Current out of a GND pin | - | 60 | mA |
| VPIN | Pin voltage with respect to GND and VDD | GND-0.6V | VDD+0.6V | V |
| Tstorage | Storage temperature | -60 | 150 | °C |
| TBIAS | Ambient temperature under bias (up to) | -40 | 125 | °C |
| TJ | Junction temperature | -40 | 145 | °C |
| ESD qualification: | ||||
| VHBM | Human Body Model (HBM) per JESD22-A114 | - | 2000 | V |
| VCDM | Charged Device Model (CDM) AEC Q100-011 (ANSI/ESD STM 5.3.1)..(PKG: Mid, corner) | - | 750, 750 | V |
- Stresses above those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at those or any other conditions, above those indicated in the operation listings of this specification, is not implied. Exposure to maximum rating conditions for extended periods may affect device reliability.
- Maximum allowable current is a function of device maximum power dissipation (See Thermal Operating Conditions).
- For 100-pin packages: IVDD (pin 92) = 360 mA and IVDD (pin 77) = 210 mA.
- For 128-pin packages: IVDD (pin 118) = 360 mA and IVDD (pin 97) = 210 mA.
Handle the device following best practice ESD protection rules: Be aware that the human body can accumulate charges large enough to impair functionality or destroy the device.