43.3.4.2 Clear Flags
Purpose
This service can be used to clear parameter structure flags.
How to Use the Service
Description
This service clears CarryOut, CarryIn, Zero and Violation flags in the Specific bit field. The Gf2n flag is untouched.
The service name for this operation is
ClearFlags.
Parameters Definition
It is possible to directly address this service
through the PUKCL_ClearFlags() macro.
| Parameter | Type | Direction | Location | Data Length | Before Executing the Service | After Executing the Service |
|---|---|---|---|---|---|---|
| Specific/CarryOut | Bit | O | – | – | – | Cleared |
| Specific/CarryIn | Bit | O | – | – | – | Cleared |
| Specific/Zero | Bit | O | – | – | – | Cleared |
| Specific/Violation | Bit | O | – | – | – | Cleared |
Code Example
PUKCL_PARAM PUKCLParam;
PPUKCL_PARAM pvPUKCLParam = &PUKCLParam;
// vPUKCL_Process() is a macro command, which populates the service name
// and then calls the library...
vPUKCL_Process(ClearFlags,pvPUKCLParam);
if (PUKCL(u2Status) == PUKCL_OK)
{
// Success
}
else // Manage the error
Status Returned Values
| Returned Status | Importance | Meaning |
|---|---|---|
| PUKCL_OK | – | Service functioned correctly. |