43.3.4.4 Fill
Purpose
This service performs a memory fill operation, with a given 32-bit constant.
How to Use the Service
Description
This service fills a Crypto RAM space with a provided 32-bit constant: Fill (R, FillValue)
The service name for this operation is
Fill.
Parameters Definition
This service can easily be accessed through the use
of the PUKCL_Fill() macro.
| Parameter | Type | Direction. | Location | Data Length | Before Executing the Service | After Executing the Service |
|---|---|---|---|---|---|---|
| nu1RBase | nu1 | I | Crypto RAM | u2RLength | Base of R | Base of R value filled repetitively with u4FillValue |
| u2RLength | u2 | I | Crypto RAM | – | Length of R | Length of R |
| u4FillValue | u4 | I | – | – | Filling value | Filling value |
Code Example
PUKCL_PARAM PUKCLParam;
PPUKCL_PARAM pvPUKCLParam = &PUKCLParam;
// Initialize parameters
PUKCL_Fill(nu1RBase) = <Base of the R number>;
PUKCL_Fill(u2RLength) = <Length of the R number>;
PUKCL_Fill(u4FillValue) = <32-bits value to fill with>;
// vPUKCL_Process() is a macro command, which populates the service name
// and then calls the library...
vPUKCL_Process(Fill,pvPUKCLParam);
if (PUKCL(u2Status) == PUKCL_OK)
{
...
}
else // Manage the error
Constraints
The following conditions must be avoided to ensure that the service works correctly:
- nu1RBase are not aligned on 32-bit boundaries
- u2RLength is either: <4, >0xffc or not a 32-bit length
- {nu1RBase, u2RLength} do not entirely lie in Crypto RAM
Status Returned Values
| Returned Status | Importance | Meaning |
|---|---|---|
| PUKCL_OK | – | Service functioned correctly. |