43.3.4.3 Swap
Purpose
This service performs swapping of two buffers.
How to Use the Service
Description
This service swaps two buffers, X and Y, of the same size in memory.
The service name for this operation is
Swap.
Parameters Definition
This service can easily be accessed through the use
of the PUKCL_Swap() macro.
| Parameter | Type | Direction | Location | Data Length | Before Executing the Service | After Executing the Service |
|---|---|---|---|---|---|---|
| nu1XBase | nu1 | I | Crypto RAM | u2Length | Base of the number X | Base of X filled with Y |
| nu1YBase | nu1 | I | Crypto RAM | u2Length | Base of the number Y | Base of Y filled with X |
| u2XLength | u2 | I | – | – | Length of X and Y | Length of X and Y |
Code Example
_PARAM PUKCLParam;
PPUKCL_PARAM pvPUKCLParam = &PUKCLParam;
// Initialize parameters
PUKCL_Swap(nu1XBase) = <Base of the X number>;
PUKCL_Swap(nu1YBase) = <Base of the Y number>;
PUKCL_Swap(u2XLength) = <Length of the numbers>;
// vPUKCL_Process() is a macro command, which populates the service name
// and then calls the library...
vPUKCL_Process(Swap,pvPUKCLParam);
if (PUKCL(u2Status) == PUKCL_OK)
{
...
}
else // Manage the error
Constraints
The following conditions must be avoided to ensure that the service works correctly:
- nu1XBase or nu1YBase are not aligned on 32-bit boundaries
- u2XLength is either <4, > 0xffc, or not a 32-bit length
- {nu1XBase, u2XLength} or {nu1YBase, u2XLength} do not entirely lie in PUKCCRAM
- {nu1XBase, u2XLength} overlaps {nu1YBase,u2YLength}
Status Returned Values
| Returned status | Importance | Meaning |
|---|---|---|
| PUKCL_OK | – | Service functioned correctly |