15.8.8 APBB Mask
| Name: | APBBMASK |
| Offset: | 0x18 |
| Reset: | 0x00018056 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RAMECC | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TC3 | TC2 | TCC1 | TCC0 | SERCOM3 | SERCOM2 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EVSYS | PORT | NVMCTRL | DSU | USB | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 1 | 1 | 1 | 0 |
Bit 16 – RAMECC RAMECC APBB Clock Enable
| Value | Description |
|---|---|
| 0 | The APBB clock for the RAMECC is stopped. |
| 1 | The APBB clock for the RAMECC is enabled. |
Bits 13, 14 – TCn TCn APBB Clock Enable
| Value | Description |
|---|---|
| 0 | The APBB clock for the TCn is stopped. |
| 1 | The APBB clock for the TCn is enabled. |
Bits 11, 12 – TCCn TCCn APBB Clock Enable
| Value | Description |
|---|---|
| 0 | The APBB clock for the TCCn is stopped. |
| 1 | The APBB clock for the TCCn is enabled. |
Bits 9, 10 – SERCOMn SERCOMn APBB Clock Enable
| Value | Description |
|---|---|
| 0 | The APBB clock for the SERCOMn is stopped. |
| 1 | The APBB clock for the SERCOMn is enabled. |
Bit 7 – EVSYS EVSYS APBB Clock Enable
| Value | Description |
|---|---|
| 0 | The APBB clock for the EVSYS is stopped. |
| 1 | The APBB clock for the EVSYS is enabled. |
Bit 4 – PORT PORT APBB Clock Enable
| Value | Description |
|---|---|
| 0 | The APBB clock for the PORT is stopped. |
| 1 | The APBB clock for the PORT is enabled. |
Bit 2 – NVMCTRL NVMCTRL APBB Clock Enable
| Value | Description |
|---|---|
| 0 | The APBB clock for the NVMCTRL is stopped. |
| 1 | The APBB clock for the NVMCTRL is enabled. |
Bit 1 – DSU DSU APBB Clock Enable
| Value | Description |
|---|---|
| 0 | The APBB clock for the DSU is stopped. |
| 1 | The APBB clock for the DSU is enabled. |
Bit 0 – USB USB APBB Clock Enable
| Value | Description |
|---|---|
| 0 | The APBB clock for the USB is stopped. |
| 1 | The APBB clock for the USB is enabled. |