15.8.9 APBC Mask
| Name: | APBCMASK |
| Offset: | 0x1C |
| Reset: | 0x00002000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CCL | QSPI | ICM | TRNG | AES | AC | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 1 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PDEC | TC5 | TC4 | TCC3 | TCC2 | GMAC | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 14 – CCL CCL APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the CCL is stopped. |
| 1 | The APBC clock for the CCL is enabled. |
Bit 13 – QSPI QSPI APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the QSPI is stopped. |
| 1 | The APBC clock for the QSPI is enabled. |
Bit 11 – ICM ICM APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the ICM is stopped. |
| 1 | The APBC clock for the ICM is enabled. |
Bit 10 – TRNG TRNG APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the TRNG is stopped. |
| 1 | The APBC clock for the TRNG is enabled. |
Bit 9 – AES AES APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the AES is stopped. |
| 1 | The APBC clock for the AES is enabled. |
Bit 8 – AC AC APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the AC is stopped. |
| 1 | The APBC clock for the AC is enabled. |
Bit 7 – PDEC PDEC APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the PDEC is stopped. |
| 1 | The APBC clock for the PDEC is enabled. |
Bits 5, 6 – TCn TCn APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the TCn is stopped. |
| 1 | The APBC clock for the TCn is enabled. |
Bits 3, 4 – TCCn TCCn APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the TCCn is stopped. |
| 1 | The APBC clock for the TCCn is enabled. |
Bit 2 – GMAC GMAC APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the GMAC is stopped. |
| 1 | The APBC clock for the GMAC is enabled. |