15.8.6 AHB Mask
Note: All "Reserved" bits should be set to 1.
| Name: | AHBMASK |
| Offset: | 0x10 |
| Reset: | 0x00FFFFFF |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| NVMCTRL_CACHE | NVMCTRL_SMEEPROM | QSPI_2X | PUKCC | ICM | CAN1 | CAN0 | SDHC1 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SDHC0 | GMAC | QSPI | PAC | Reserved | USB | DMAC | CMCC | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Reserved | NVMCTRL | Reserved | DSU | HPB3 | HPB2 | HPB1 | HPB0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 23 – NVMCTRL_CACHE NVMCTRL_CACHE AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the NVMCTRL_CACHE is stopped. |
| 1 | The AHB clock for the NVMCTRL_CACHE is enabled. |
Bit 22 – NVMCTRL_SMEEPROM NVMCTRL_SMEEPROM AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the NVMCTRL_SMEEPROM is stopped. |
| 1 | The AHB clock for the NVMCTRL_SMEEPROM is enabled. |
Bit 21 – QSPI_2X QSPI_2X AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the QSPI_2X is stopped. |
| 1 | The AHB clock for the QSPI_2X is enabled. |
Bit 20 – PUKCC PUKCC AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the PUKCC is stopped. |
| 1 | The AHB clock for the PUKCC is enabled. |
Bit 19 – ICM ICM AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the ICM is stopped. |
| 1 | The AHB clock for the ICM is enabled. |
Bits 17, 18 – CANn CANn AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the CANn is stopped. |
| 1 | The AHB clock for the CANn is enabled. |
Bits 15, 16 – SDHCn SDHCn AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the SDHCn is stopped. |
| 1 | The AHB clock for the SDHCn is enabled. |
Bit 14 – GMAC GMAC AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the GMAC is stopped. |
| 1 | The AHB clock for the GMAC is enabled. |
Bit 13 – QSPI QSPI AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the QSPI is stopped. |
| 1 | The AHB clock for the QSPI is enabled. |
Bit 12 – PAC PAC AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the PAC is stopped. |
| 1 | The AHB clock for the PAC is enabled. |
Bits 11,7,5 – Reserved Reserved bits
Reserved bits are unused and reserved for future use. For compatibility with future devices, always write reserved bits to their reset value. If no reset value is given, write 0.
Bit 10 – USB USB AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the USB is stopped. |
| 1 | The AHB clock for the USB is enabled. |
Bit 9 – DMAC DMAC AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the DMAC is stopped. |
| 1 | The AHB clock for the DMAC is enabled. |
Bit 8 – CMCC CMCC AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the CMCC is stopped. |
| 1 | The AHB clock for the CMCC is enabled. |
Bit 6 – NVMCTRL NVMCTRL AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the NVMCTRL is stopped. |
| 1 | The AHB clock for the NVMCTRL is enabled. |
Bit 4 – DSU DSU AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the DSU is stopped. |
| 1 | The AHB clock for the DSU is enabled. |
Bit 3 – HPB3 AHB-APB Bridge D AHB Clock Enable AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the APBD is stopped. |
| 1 | The AHB clock for the APBD is enabled. |
Bit 2 – HPB2 AHB-APB Bridge C AHB Clock Enable AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the APBC is stopped. |
| 1 | The AHB clock for the APBC is enabled. |
Bit 1 – HPB1 AHB-APB Bridge B AHB Clock Enable AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the APBB is stopped. |
| 1 | The AHB clock for the APBB is enabled. |
Bit 0 – HPB0 AHB-APB Bridge A AHB Clock Enable AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the APBA is stopped. |
| 1 | The AHB clock for the APBA is enabled. |