15.8.3 Interrupt Flag Status and Clear
| Name: | INTFLAG |
| Offset: | 0x03 |
| Reset: | 0x01 |
| Property: | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CKRDY | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
| Name: | INTFLAG |
| Offset: | 0x03 |
| Reset: | 0x01 |
| Property: | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CKRDY | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.