2.4.5.7 USB_DEVICE_AUDIO_V2_EVENT_DATA_SET_ALTERNATE_INTERFACE Structure

C

typedef struct {
  uint8_t interfaceNumber;
  uint8_t interfaceAlternateSetting;
} USB_DEVICE_AUDIO_V2_EVENT_DATA_SET_ALTERNATE_INTERFACE;

Summary

USB Device Audio v2.0 Function Driver Alternate Interface Setting Event Data.

This data type defines the data structure returned by the driver along with USB_DEVICE_AUDIO_V2_EVENT_DATA_INTERFACE_SETTING_CHANGED.

Members

Members Description
uint8_t interfaceNumber; Interface number of the interface who setting is to be changed
uint8_t interfaceAlternateSetting; Alternate setting number

Remarks

None.