2.4.5.15 USB_DEVICE_AUDIO_V2_EVENT_RESPONSE_NONE Macro

C

#define USB_DEVICE_AUDIO_V2_EVENT_RESPONSE_NONE

Summary

USB Device Audio v2.0 Function Driver Event Handler Response None

This is the definition of the Audio v2.0 Function Driver event handler response type none.

Remarks

Intentionally defined to be empty.