2.4.5.14 USB_DEVICE_AUDIO_V2_TRANSFER_HANDLE Type

C

typedef uintptr_t USB_DEVICE_AUDIO_V2_TRANSFER_HANDLE;

Summary

USB Device Audio v2.0 Function Driver Transfer Handle Definition

This definition defines a USB Device Audio v2.0 Function Driver Transfer Handle. A Transfer Handle is owned by the application but its value is modified by the USB_DEVICE_AUDIO_V2_Write and USB_DEVICE_AUDIO_V2_Read functions. The transfer handle is valid for the life time of the transfer and expires when the transfer related event had occurred.

Remarks

None.