2.4.5.10 USB_DEVICE_AUDIO_V2_EVENT_RESPONSE Type

C

typedef void USB_DEVICE_AUDIO_V2_EVENT_RESPONSE;

Summary

USB Device Audio v2.0 Function Driver Event Handler Response Type

This is the return type of the Audio Function Driver event handler.

Remarks

None.