2.2.4.52 USB_DEVICE_MASTER_DESCRIPTOR Structure

C

typedef struct {
  const USB_DEVICE_DESCRIPTOR * deviceDescriptor;
  uint8_t configDescriptorCount;
  USB_DEVICE_CONFIGURATION_DESCRIPTORS_TABLE * configDescriptorTable;
  const USB_DEVICE_DESCRIPTOR * highSpeedDeviceDescriptor;
  uint8_t highSpeedConfigDescriptorCount;
  USB_DEVICE_CONFIGURATION_DESCRIPTORS_TABLE * highSpeedConfigDescriptorTable;
  uint8_t stringDescCount;
  USB_DEVICE_STRING_DESCRIPTORS_TABLE * stringDescriptorTable;
  const USB_DEVICE_QUALIFIER * fullSpeedDeviceQualifier;
  const USB_DEVICE_QUALIFIER * highSpeedDeviceQualifier;
  const uint8_t * bosDescriptor;
} USB_DEVICE_MASTER_DESCRIPTOR;

Summary

USB Device Master Descriptor Structure.

This data type defines the structure of the USB Device Master Descriptor. The application must provide such a structure for each instance of the device layer.

Members

Members Description
const USB_DEVICE_DESCRIPTOR * deviceDescriptor; Pointer to standard device descriptor (for low/full speed).
uint8_t configDescriptorCount; Total number configurations available (for low/full speed).
USB_DEVICE_CONFIGURATION_DESCRIPTORS_TABLE * configDescriptorTable; Pointer to array of configurations descriptor pointers (for low/full speed).
const USB_DEVICE_DESCRIPTOR * highSpeedDeviceDescriptor; Pointer to array of high speed standard Device descriptor. Assign this to NULL if not supported.
uint8_t highSpeedConfigDescriptorCount; Total number of high speed configurations available. Set this to zero if not supported.
USB_DEVICE_CONFIGURATION_DESCRIPTORS_TABLE * highSpeedConfigDescriptorTable; Pointer to array of high speed configurations descriptor pointers. Set this to NULL if not supported.
uint8_t stringDescCount; Total number of string descriptors available (common to all speeds).
USB_DEVICE_STRING_DESCRIPTORS_TABLE * stringDescriptorTable; Pointer to array of string Descriptor pointers (common to all speeds).
const USB_DEVICE_QUALIFIER * fullSpeedDeviceQualifier; Pointer to full speed device_qualifier descriptor. Device responds with this descriptor when it is operating at high speed.
const USB_DEVICE_QUALIFIER * highSpeedDeviceQualifier; Pointer to high speed device_qualifier descriptor. Device responds with this descriptor when it is operating at full speed.
const uint8_t * bosDescriptor; Pointer to BOS descriptor for this Device. Device responds with this descriptor when Host sends a GET_DESCRIPTOR request for BOS descriptor.

Remarks

This type is specific to implementation of the USB Device Stack API.