2.2.4.38 USB_DEVICE_REMOTE_WAKEUP_STATUS Enumeration

C

typedef enum {
  USB_DEVICE_REMOTE_WAKEUP_DISABLED,
  USB_DEVICE_REMOTE_WAKEUP_ENABLED
} USB_DEVICE_REMOTE_WAKEUP_STATUS;

Summary

Remote Wakeup Status

This enumeration defines the possible status of the remote wake up capability. These values are returned by the USB_DEVICE_RemoteWakeupStatusGet function.

Members

Members Description
USB_DEVICE_REMOTE_WAKEUP_DISABLED Remote wakeup is disabled
USB_DEVICE_REMOTE_WAKEUP_ENABLED Remote wakeup is enabled

Remarks

None.