2.2.4.46 USB_DEVICE_CLIENT_STATUS Enumeration

C

typedef enum {
  USB_DEVICE_CLIENT_STATUS_CLOSED,
  USB_DEVICE_CLIENT_STATUS_READY
} USB_DEVICE_CLIENT_STATUS;

Summary

USB Device Layer Client Status

This enumeration defines the possible status of the USB Device Layer Client. It is returned by the USB_DEVICE_ClientStatusGet function.

Members

Members Description
USB_DEVICE_CLIENT_STATUS_CLOSED Client is closed or the specified handle is invalid
USB_DEVICE_CLIENT_STATUS_READY Client is ready

Remarks

None.