2.9.5.2 usb_device_printer_config_template.h
File Name
usb_device_printer_config_template.h
Description
USB Device Printer Class Configuration Definitions
This file contains configurations macros needed to configure the Printer Function Driver. This file is a template file only. It should not be included by the application. The configuration macros defined in the file should be defined in the configuration specific system_config.h.
Macros
| Name | Description |
| USB_DEVICE_PRINTER_INSTANCES_NUMBER | Specifies the number of Printer instances. |
| USB_DEVICE_PRINTER_QUEUE_DEPTH_COMBINED | Specifies the combined queue size of all Printer instances. |