2.9.5.3 usb_printer.h
File Name
usb_Printer.h
Description
USB Printer class definitions
This file describes the Printer class specific definitions. This file is included by usb_device_Printer.h and usb_host_Printer.h header files. The application can include this file if it needs to use any USB Printer Class definitions.
Enumerations
| Name | Description |
| USB_PRINTER_COMMAND | Identified the USB Printer Commands used by the stack. |
Macros
| Name | Description |
| USB_PRINTER_INTERFACE_CLASS_CODE | Base class for printers Do not modify this value |
| USB_PRINTER_INTERFACE_PROTOCOL | Printer Interface Type
|
| USB_PRINTER_INTERFACE_SUBCLASS_CODE | Subclass codes for Printer devices Do not modify this value |
| USB_PRINTER_REQUEST_CLASS_SPECIFIC | bmRequestType for Printer class specific request |